This Application will be decommissioned as of January 7th 2025

XZCC12FDM80B |
Schneider-Electric
 
XZCC12FDM80B picture- web-product-data-sheet
XZCC12FDM80B
Con. M12 Fem. Straight 8 pins, screw terminals cable gld, Metal clamping ring
Characteristics
Main
Range of product Telemecanique Cabling components
Accessory / separate part category Cabling accessories
Accessory / separate part type Connector
Electrical connection Straight female connector M12, 8 pins
Collar material Metal
Cable connection Screw terminal
Complementary
Cable gland type Pg 7
Cable connector fixing Clamping ring screwing
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.300 cm
Package 1 Width 7.000 cm
Package 1 Length 9.000 cm
Package 1 Weight 27.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 60
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 1.986 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 9c47f75a-89e2-4730-9b39-ee9526ec30c6
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No