Schneider-Electric
 
XZCC18FDP40B picture- web-product-data-sheet
XZCC18FDP40B
Female, M18, 4 pin, straight connector, cable gland Pg 9
Characteristics
Main
Range of product Telemecanique Cabling components
Accessory / separate part category Cabling accessories
Accessory / separate part type Connector
Electrical connection Straight female connector M18, 4 pins
Collar material Plastic
Status LED Without
Cable connection Screw terminal / wire size <1.5 mm² / clamping capacity 5…8 mm
Complementary
Cable gland type Pg 9
Cable connector fixing Screw-on
[Ue] rated operational voltage 250 V AC
[In] rated current 16 A
Enclosure material Plastic
Minimum insulating resistance 1000 GΩ
Contact resistance 10000 µOhm
Product weight 0.035 kg
Environment
IP degree of protection IP65
Ambient air temperature for operation -40…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 4.300 cm
Package 1 Length 8.600 cm
Package 1 Weight 26.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 100
Package 2 Height 15 cm
Package 2 Width 15 cm
Package 2 Length 40 cm
Package 2 Weight 2.836 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months