This Application will be decommissioned as of January 7th 2025

XZCC20MCM30B |
Schneider-Electric
 
XZCC20MCM30B picture- web-product-data-sheet
XZCC20MCM30B
Male, 1/2 20UNF, 3 pin, elbowed connector, cable gland Pg 7
Characteristics
Main
Range of product Telemecanique Cabling components
Accessory / separate part category Cabling accessories
Accessory / separate part type Connector
Electrical connection Elbowed male connector 1/2 20 UNF, 3 pins
Collar material Metal
Status LED Without
Cable connection Screw terminal / wire size <0.75 mm² / clamping capacity 3…6 mm
Complementary
Cable gland type Pg 7
Cable connector fixing Screw-on
[Ue] rated operational voltage 250 V AC
[In] rated current 4 A
Enclosure material Plastic
Minimum insulating resistance 1000 GΩ
Contact resistance 8000 µOhm
Net weight 0.025 kg
Environment
IP degree of protection IP67
Ambient air temperature for operation -40…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 6.0 cm
Package 1 Length 8.0 cm
Package 1 Weight 23.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 20
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 658.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Not applicable, out of EU RoHS legal scope
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months