This Application will be decommissioned as of January 7th 2025

XZCC20MDM30B |
Schneider-Electric
XZCC20MDM30B picture- web-product-data-sheet
XZCC20MDM30B
Male, 1/2 20UNF, 3 pin, straight connector, cable gland Pg 7
Main
Range of product Telemecanique Cabling components
Accessory / separate part category Cabling accessories
Accessory / separate part type Connector
Electrical connection Straight male connector 1/2 20 UNF, 3 pins
Collar material Metal
Status LED Without
Cable connection Screw terminal / wire size <0.75 mm² / clamping capacity 3…6 mm
Complementary
Cable gland type Pg 7
Cable connector fixing Screw-on
[Ue] rated operational voltage 250 V AC
[In] rated current 4 A
Enclosure material Plastic
Minimum insulating resistance 1000 GΩ
Contact resistance 8000 µOhm
Net weight 0.025 kg
Environment
IP degree of protection IP67
Ambient air temperature for operation -40…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.200 cm
Package 1 Width 3.900 cm
Package 1 Length 9.700 cm
Package 1 Weight 23.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 50
Package 2 Height 15 cm
Package 2 Width 15 cm
Package 2 Length 40 cm
Package 2 Weight 1.320 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Not applicable, out of EU RoHS legal scope
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months