This Application will be decommissioned as of January 7th 2025

XZCC23FDM190S |
Schneider-Electric
 
XZCC23FDM190S picture- web-product-data-sheet
XZCC23FDM190S
Female, M23, 19 pin, straight connector, cable gland Pg 13.5
Characteristics
Main
Range of product Telemecanique Cabling components
Accessory / separate part category Cabling accessories
Accessory / separate part type Connector
Electrical connection Straight female connector M23, 19 pins
Collar material Metal
Status LED Without
Cable connection Solder terminal / wire size <1 mm² / clamping capacity 9…12 mm
Complementary
Cable gland type Pg 13.5
Cable connector fixing Screw-on
[Ue] rated operational voltage 60 V AC
75 V DC
[In] rated current 7.5 A
Enclosure material Metal
Minimum insulating resistance 10000000 GΩ
Contact resistance 5000 µOhm
Net weight 0.08 kg
Environment
IP degree of protection IP65
Ambient air temperature for operation -25…110 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.500 cm
Package 1 Width 9.000 cm
Package 1 Length 8.000 cm
Package 1 Weight 99.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 50
Package 2 Height 15 cm
Package 2 Width 15 cm
Package 2 Length 40 cm
Package 2 Weight 5.123 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months