This Application will be decommissioned as of January 7th 2025

XZCC23FDP160S |
Schneider-Electric
 
XZCC23FDP160S picture- web-product-data-sheet
XZCC23FDP160S
Female, M23, 16 pin, straight connector, for encoder
Characteristics
Main
Accessory / separate part designation Connector
Accessory / separate part category Connection accessories
Electrical connection Straight female connector M23, 16 pins
Complementary
Accessory / separate part destination Absolute encoder
Single turn parallel encoder
Accessory / separate part type Connector
Net weight 0.04 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 3.0 cm
Package 1 Length 3.0 cm
Package 1 Weight 45.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 10
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 675.0 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months