This Application will be decommissioned as of January 7th 2025

XZCC23MCM190S |
Schneider-Electric
XZCC23MCM190S picture- web-product-data-sheet
XZCC23MCM190S
Male, M23, 19 pin, elbowed connector, cable gland Pg 13.5
TODAY
DEC 26, 2024
End of Commercialization
JAN 05, 2024
Main
Range of product Telemecanique Cabling components
Accessory / separate part category Cabling accessories
Accessory / separate part type Connector
Electrical connection Elbowed male connector M23, 19 pins
Collar material Metal
Status LED Without
Cable connection Solder terminal / wire size <1 mm² / clamping capacity 9…12 mm
Complementary
Cable gland type Pg 13.5
Cable connector fixing Screw-on
[Ue] rated operational voltage 60 V AC
75 V DC
[In] rated current 7.5 A
Enclosure material Metal
Minimum insulating resistance 10000000 GΩ
Contact resistance 5000 µOhm
Net weight 0.15 kg
Environment
IP degree of protection IP65
Ambient air temperature for operation -25…110 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 5.0 cm
Package 1 Length 8.0 cm
Package 1 Weight 168.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 50
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 8.876 kg
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months