Schneider-Electric
 
XZCC43FCP40B picture- Schneider-electric
XZCC43FCP40B
female, DIN 43650 A, 4-pin, elbowed connector - cable gland Pg 11
Telemecanique
Characteristics
Main
Accessory / separate part category Cabling accessories
Accessory / separate part type Connector
Electrical connection Elbowed female connector DIN 43650 A, 4 pins
Status LED Without
Cable connection Screw terminal / wire size <1.5 mm² / clamping capacity 7…10 mm
Complementary
Cable gland type Pg 11
Cable connector fixing Locking screw
[Ue] rated operational voltage 250 V AC
[In] rated current 16 A
Enclosure material Plastic
Minimum insulating resistance 0.1 GΩ
Contact resistance 4000 µOhm
Net weight 0.035 kg
Environment
IP degree of protection IP65
Ambient air temperature for operation -40…125 °C
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 months