This Application will be decommissioned as of January 7th 2025

XZCC8FCM40S |
Schneider-Electric
 
XZCC8FCM40S picture- web-product-data-sheet
XZCC8FCM40S
Female, M8, 4 pin, elbowed connector, cable gland M9.5 x 1
Characteristics
Main
Range of product Telemecanique Cabling components
Accessory / separate part category Cabling accessories
Accessory / separate part type Connector
Electrical connection Elbowed female connector M8, 4 pins
Collar material Metal
Status LED Without
Cable connection Solder terminal / wire size <0.25 mm² / clamping capacity 5 mm
Complementary
Cable gland type M9.5
Cable connector fixing Screw-on
[Ue] rated operational voltage 60 V AC
75 V DC
[In] rated current 4 A
Enclosure material Plastic
Minimum insulating resistance 1 GΩ
Contact resistance 5000 µOhm
Net weight 0.01 kg
Environment
IP degree of protection IP67
Ambient air temperature for operation -40…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.900 cm
Package 1 Width 2.400 cm
Package 1 Length 7.200 cm
Package 1 Weight 10.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 50
Package 2 Height 15 cm
Package 2 Width 15 cm
Package 2 Length 40 cm
Package 2 Weight 642.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 9c47f75a-89e2-4730-9b39-ee9526ec30c6
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months