This Application will be decommissioned as of January 7th 2025

XZCCHFDM370S |
Schneider-Electric
 
XZCCHFDM370S picture- web-product-data-sheet
XZCCHFDM370S
Female, Sub D, 37 pin, straight connector
Characteristics
Main
Accessory / separate part designation Connector
Accessory / separate part category Connection accessories
Electrical connection Straight female connector SUB-D, 37 pins
Complementary
Accessory / separate part destination Absolute encoder
Multiturn parallel encoder
Accessory / separate part type Connector
Net weight 0.115 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 8.0 cm
Package 1 Length 8.5 cm
Package 1 Weight 117.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 10
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.395 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months