This Application will be decommissioned as of January 7th 2025

XZCE13M125M |
Schneider-Electric
 
XZCE13M125M picture- web-product-data-sheet
XZCE13M125M
Adaptor, metal, tapped hole Pg 13.5, for male connector, M12, 5 wire
Characteristics
Main
Accessory / separate part designation 5-wire connector adaptor
Accessory / separate part category Cabling accessories
Accessory / separate part type Connector adaptor
Cable composition 4 x 0.34 mm² + 1 x 0.5 mm²
Thread type Pg 13.5
[In] rated current 4 A
Complementary
Cable length 100 mm
Total number of wires 5
Electrical connection 1 male connector M12 5 straight
Cable connector fixing Screw-on
Body material Metal
Insulation resistance > 1000000000 Ohm
Maximum resistance across terminals 5000 mOhm
[Ue] rated operational voltage 30 V AC
36 V DC
Net weight 0.025 kg
Environment
IP degree of protection IP67
Ambient air temperature for operation -25…80 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.500 cm
Package 1 Width 6.000 cm
Package 1 Length 15.000 cm
Package 1 Weight 26.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 100
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.130 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 9c47f75a-89e2-4730-9b39-ee9526ec30c6
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months