|
|
|
XZCP0466L10
Pre wired connectors XZ, elbowed female, Ø 8 mm, 3 pins, cable PUR 10 m
|
|
|
|
|
End of Commercialization APR 20, 2022
|
|
|
|
|
Main
Range of product
|
Telemecanique Cabling components
|
Accessory / separate part category
|
Cabling accessory
|
Accessory / separate part type
|
Pre-wired connectors
|
Series name
|
General purpose
|
Complementary
Electrical connection
|
Elbowed female connector Ø 8 mm, 3 pins
|
Cable connector fixing
|
Clip-on
|
Status LED
|
2 NPN LEDs
|
Cable length
|
10 m
|
Cable outer diameter
|
5.2 mm
|
Cable composition
|
3 x 0.34 mm²
|
Wire insulation material
|
PUR
|
[Ue] rated operational voltage
|
10...30 V DC
|
[In] rated current
|
4 A
|
Contact resistance
|
5000 µOhm
|
Minimum insulating resistance
|
1 GΩ
|
Net weight
|
0.215 kg
|
Environment
IP degree of protection
|
IP65
IP67
|
Product certifications
|
cULus
|
Ambient air temperature for operation
|
-40…80 °C static
-5…80 °C flexing
|
Ambient air temperature for storage
|
-40…80 °C
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Offer Sustainability
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope) EU RoHS Declaration
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Contractual warranty
|
|