This Application will be decommissioned as of January 7th 2025

XZCP1164L15 |
Schneider-Electric
 
XZCP1164L15 picture- web-product-data-sheet
XZCP1164L15
Con. M12, Female, Straight, 5 pins, 15 m pre wired
Characteristics
Main
Range of product Telemecanique Cabling components
Accessory / separate part category Cabling accessory
Accessory / separate part type Pre-wired connectors
Complementary
Electrical connection Straight female connector M12, 5 pins (included earth pin)
Cable connector fixing Screw-on
Collar material Metal
Status LED Without
Cable length 15 m
Cable outer diameter 5.9 mm
Cable composition 5 x 0.34 mm²
Wire insulation material PUR
[Ue] rated operational voltage 30 V AC
36 V DC
[In] rated current 4 A
Contact resistance 5000 µOhm
Minimum insulating resistance 1 GΩ
Environment
IP degree of protection IP65
IP69K
IP67
Product certifications cULus
Ambient air temperature for operation -40…80 °C static
-5…80 °C flexing
Ambient air temperature for storage -40…80 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.300 cm
Package 1 Width 20.000 cm
Package 1 Length 22.600 cm
Package 1 Weight 524.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 5
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 2.910 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 9c47f75a-89e2-4730-9b39-ee9526ec30c6
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No