This Application will be decommissioned as of January 7th 2025

XZCP1670L5 |
Schneider-Electric
 
XZCP1670L5 picture- web-product-data-sheet
XZCP1670L5
Pre wired connectors XZ, straight female, 7/8"16 UN, 3 pins, cable PUR 5 m
Characteristics
Main
Range of product Telemecanique Cabling components
Accessory / separate part category Cabling accessory
Accessory / separate part type Pre-wired connectors
Series name General purpose
Complementary
Electrical connection Straight female connector 7/8"16 UN, 3 pins
Cable connector fixing Screw-on
Collar material Metal
Status LED Without
Cable length 5 m
Cable outer diameter 5 mm
Cable composition 3 x 0.5 mm²
Wire insulation material PUR
[Ue] rated operational voltage 250 V AC
[In] rated current 6 A
Contact resistance 5000 µOhm
Minimum insulating resistance 1 GΩ
Net weight 0.42 kg
Environment
IP degree of protection IP67
Product certifications cULus
Ambient air temperature for operation -35…90 °C static
-5…90 °C flexing
Ambient air temperature for storage -35…100 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 18.000 cm
Package 1 Length 18.000 cm
Package 1 Weight 176.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 20
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.835 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 9c47f75a-89e2-4730-9b39-ee9526ec30c6
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months