This Application will be decommissioned as of January 7th 2025

XZCP53P11L10 |
Schneider-Electric
 
XZCP53P11L10 picture- web-product-data-sheet
XZCP53P11L10
Con. M12, Female, 90°, 8 pins, 10 m pre wired
Characteristics
Main
Range of product Telemecanique Cabling components
Accessory / separate part category Cabling accessory
Accessory / separate part type Pre-wired connectors
Complementary
Electrical connection Elbowed female connector M12, 8 pins
Cable length 10 m
Environment
Product certifications cULus
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.200 cm
Package 1 Width 19.300 cm
Package 1 Length 20.300 cm
Package 1 Weight 487.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 6
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 3.154 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 9c47f75a-89e2-4730-9b39-ee9526ec30c6
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No