This Application will be decommissioned as of January 7th 2025

XZCPV0941L5 |
Schneider-Electric
 
XZCPV0941L5 picture- web-product-data-sheet
XZCPV0941L5
Pre wired connectors XZ, straight female, M8, 4 pins, cable PVC 5 m
Characteristics
Main
Range of product Telemecanique Cabling components
Accessory / separate part category Cabling accessory
Accessory / separate part type Pre-wired connectors
Series name General purpose
Complementary
Electrical connection Straight female connector M8, 4 pins
Cable connector fixing Screw-on
Collar material Metal
Status LED Without
Cable length 5 m
Cable outer diameter 4.6 mm
Cable composition 4 x 0.25 mm²
Wire insulation material PVC
[Ue] rated operational voltage 60 V AC
75 V DC
[In] rated current 3 A
Contact resistance 5000 µOhm
Minimum insulating resistance 1 GΩ
Net weight 0.2 kg
Environment
IP degree of protection IP67
IP65
Product certifications cULus
Ambient air temperature for operation -25…80 °C static
Ambient air temperature for storage -25…80 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 17.000 cm
Package 1 Length 17.000 cm
Package 1 Weight 158.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 20
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.435 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 9c47f75a-89e2-4730-9b39-ee9526ec30c6
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months