This Application will be decommissioned as of January 7th 2025

XZCR1111064D10 |
Schneider-Electric
 
XZCR1111064D10 picture- web-product-data-sheet
XZCR1111064D10
Telemecanique Safety light curtains XUSL, Series connection jumper, 2 straight M12, Female/Female con., 10 m, 5 pins
Characteristics
Main
Range of product Telemecanique Safety light curtains XUSL
Accessory / separate part type Jumper cable
Accessory / separate part category Connection accessory
Accessory / separate part destination Safety light curtain master/slave
XCSR RFID safety switch
Complementary
Product compatibility XUSL2
XCSRC.2M12
XUSL4
Connector type M12 female 5 pins straight
Wire insulation material PUR
Collar material Nickel plated brass
Cable outer diameter 5 mm
Cable composition 5 x 0.34 mm²
Cable length 10 m
Environment
IP degree of protection IP69K
IP65
IP67
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 20.000 cm
Package 1 Length 20.000 cm
Package 1 Weight 364.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 10
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 4.010 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 9c47f75a-89e2-4730-9b39-ee9526ec30c6
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No