This Application will be decommissioned as of January 7th 2025

XZCR1502040G2 |
Schneider-Electric
XZCR1502040G2 picture- web-product-data-sheet
XZCR1502040G2
Jumper cable XZ, male straight M12 3 pin, female elbowed Ø 8 mm 3 pin, PUR 2 m
Main
Accessory / separate part category Cabling accessory
Accessory / separate part type Jumper cable
Complementary
Jumper cable end 1 M12 male 3 pins straight connector with screw-on
Jumper cable end 2 Ø 8 mm female 3 pins elbowed connector with clip-on
Cable composition 3 x 0.34 mm²
Cable length 2 m
Wire insulation material PUR
Cable outer diameter 5.2 mm
[Ue] rated operational voltage 60 V AC
75 V DC
[In] rated current 4 A
Insulation resistance >= 1000 MOhm
Maximum resistance across terminals 5000 mOhm
Net weight 0.08 kg
Environment
IP degree of protection IP67
Product certifications cULus
Ambient air temperature for operation -35…90 °C static
-5…90 °C flexing
Ambient air temperature for storage -35…100 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 20.000 cm
Package 1 Length 20.000 cm
Package 1 Weight 70.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 40
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.170 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 9c47f75a-89e2-4730-9b39-ee9526ec30c6
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months