Schneider-Electric
 
XZCRA151140A5 picture- web-product-data-sheet
XZCRA151140A5
Jumper cable XZ, male straight M12 3 pin, female straight M12 3 pin, PVC 5 m
Characteristics
Main
Accessory / separate part categor Cabling accessory
Accessory / separate part type Jumper cable
Complementary
Jumper cable end 1 M12 male 3 pins straight connector with screw-on and clip-on
Jumper cable end 2 M12 female 3 pins straight connector with screw-on and clip-on
Collar material Metal
Cable composition 3 x 0.34 mm²
Cable length 5 m
Cable outer diameter 5 mm
[Ue] rated operational voltage 250 V AC
300 V DC
[In] rated current 4 A
Insulation resistance >= 1000 MOhm
Maximum resistance across terminals 5000 mOhm
Net weight 0.2 kg
Environment
IP degree of protection IP69K
Ambient air temperature for operation -25…85 °C static
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 17.5 cm
Package 1 Length 17.5 cm
Package 1 Weight 131 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months