Schneider-Electric
 
Z01 picture- web-product-data-sheet
Z01
nut wrench for M22 fixing nut - set of 5
Schneider Electric
Characteristics
Main
Range of product Harmony Series K1/K2
Accessory / separate part designation Nut wrench
Accessory / separate part type Nut
Accessory / separate part category Mounting and fixing accessories
Accessory / separate part destination M22 fixing nut
Range compatibility VARIO
Mini-VARIO
Sale per indivisible quantity 5
Complementary
Net weight 0.01 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 8.0 cm
Package 1 Length 25.0 cm
Package 1 Weight 27.0 g
Unit Type of Package 2 BAG
Number of Units in Package 2 5
Package 2 Height 4.0 cm
Package 2 Width 8.0 cm
Package 2 Length 25.0 cm
Package 2 Weight 136.0 g
Unit Type of Package 3 S02
Number of Units in Package 3 75
Package 3 Height 15.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 2.495 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months