Schneider-Electric
 
Z18R picture- web-product-data-sheet
Z18R
Key for cam switch operating head, Harmony K, Ronis 455, set of 2
Schneider Electric
Characteristics
Main
Product or component type Key
Type of keylock Key
Key number 455
Sale per indivisible quantity 2
Complementary
Net weight 0.01 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.5 cm
Package 1 Width 14 cm
Package 1 Length 10 cm
Package 1 Weight 14 g
Contractual warranty
Warranty 18 months