Schneider-Electric
 
ZA2BG5 picture- web-product-data-sheet
ZA2BG5
Selector switch, Harmony XAC, plastic, black, 3 positions, left/right withdrawal position, stay put
Schneider Electric
Characteristics
Main
Range of product Harmony XAC
Product or component type Selector switch
Component name ZA2
Product compatibility XACA
Complementary
Net weight 0.042 kg
Cap/operator or lens colour Black
Marking Unmarked
Mounting location Front of enclosure
Sale per indivisible quantity 1
Environment
Standards IEC 60947-5-1
CSA C22.2 No 14
IEC 60204-32
UL 508
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…70 °C
Vibration resistance 15 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
Shock resistance 100 gn conforming to IEC 60068-2-27
Overvoltage category Class II conforming to IEC 61140
IP degree of protection IP65 conforming to IEC 60529
IK degree of protection IK08 conforming to IEC 62262
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.9 cm
Package 1 Width 6.9 cm
Package 1 Length 9.7 cm
Package 1 Weight 48.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 3.0 cm
Package 2 Width 24.0 cm
Package 2 Length 17.0 cm
Package 2 Weight 498.0 g
Unit Type of Package 3 S02
Number of Units in Package 3 50
Package 3 Height 15.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 2.761 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 "WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"