Schneider-Electric
 
ZA2BG6 picture- web-product-data-sheet
ZA2BG6
Selector switch, Harmony XAC, plastic, black, 2 positions, left withdrawal position, spring return
Schneider Electric
Characteristics
Main
Range of product Harmony XAC
Product or component type Selector switch
Component name ZA2
Product compatibility XACA
Complementary
Net weight 0.042 kg
Cap/operator or lens colour Black
Marking Unmarked
Mounting location Front of enclosure
Sale per indivisible quantity 1
Environment
Standards CSA C22.2 No 14
UL 508
EN/IEC 60204-32
EN/IEC 60947-5-1
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…70 °C
Vibration resistance 15 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
Shock resistance 100 gn conforming to IEC 60068-2-27
Overvoltage category Class II conforming to IEC 61140
IP degree of protection IP65 conforming to IEC 60529
IK degree of protection IK08 conforming to EN 50102
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.500 cm
Package 1 Width 3.000 cm
Package 1 Length 6.000 cm
Package 1 Weight 51.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 3.000 cm
Package 2 Width 13.000 cm
Package 2 Length 15.000 cm
Package 2 Weight 516.000 g
Unit Type of Package 3 S02
Number of Units in Package 3 50
Package 3 Height 15.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 2.894 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 "WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"