Schneider-Electric
 
ZA2BS934 picture- web-product-data-sheet
ZA2BS934
Head for emergency switching off push button, Harmony XAC, red mushroom 30mm, trigger/latching key release, unmarked
Schneider Electric
Characteristics
Main
Range of product Harmony XAC
Product or component type Head for emergency switching off push-button
Sale per indivisible quantity 1
Complementary
Product compatibility XACA..
Mounting location Front of enclosure
Overvoltage category Class II conforming to IEC 61140
Net weight 0.06 kg
Cap/operator or lens colour Red
Marking Unmarked
Environment
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -25…70 °C
Standards UL 508
EN/IEC 60947-5-5
CSA C22.2 No 14
EN/IEC 60947-5-1
EN/IEC 60204-32
Vibration resistance 15 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.200 cm
Package 1 Width 5.200 cm
Package 1 Length 10.100 cm
Package 1 Weight 71.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 6.500 cm
Package 2 Width 15.000 cm
Package 2 Length 18.000 cm
Package 2 Weight 722.000 g
Unit Type of Package 3 S01
Number of Units in Package 3 40
Package 3 Height 15.000 cm
Package 3 Width 15.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 3.027 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 "WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"