Schneider-Electric
 
ZA2VA05 picture- web-product-data-sheet
ZA2VA05
Digital display head, Harmony XB5, 22mm, plastic, yellow, 7 segments LED + decimal point, 24V DC
Schneider Electric
Characteristics
Main
Range of product Harmony
Product or component type Digital display head
Mounting diameter 22 mm
Cap/operator or lens colour Yellow
[Us] rated supply voltage 24 V DC
Complementary
Display type 7 segments LED + decimal point
Supply voltage limits 13…30 V
Net weight 0.02 kg
Environment
Product certifications CSA
UL
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…85 °C
Vibration resistance 10 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
Shock resistance 180 gn conforming to IEC 60068-2-27
Electrical shock protection class Class II conforming to NF C 20-030
IP degree of protection IP65 conforming to IEC 60529
IP65 conforming to NF C 20-010
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.2 cm
Package 1 Width 4.3 cm
Package 1 Length 4.3 cm
Package 1 Weight 21.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 30
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 815.0 g
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months