Schneider-Electric
 
ZALVB5 picture- web-product-data-sheet
ZALVB5
Light block for head 22mm, Harmony XALD, XALK, orange, integral LED, rear mounting, screw clamp terminal, 24V AC DC
Important message Important message: 
All colored LED are replaced with a single Universal LED block for use with new illuminated heads (more information at se.com/harmonyxb4 or se.com/harmonyxb5)
Schneider Electric
Characteristics
Main
Range of product Harmony XAL
Product or component type Light block
Device short name ZALV
Product destination For XB5 Ø 22 mm control and signalling units
Mounting of block Rear mounting
Sale per indivisible quantity 5
Light source colour Yellow
[Us] rated supply voltage 24 V AC/DC
Complementary
Assembly style For customer assembly
Net weight 0.015 kg
Connections - terminals Screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1
Screw clamp terminals, >= 1 x 0.22 mm² without cable end conforming to EN/IEC 60947-1
Tightening torque 0.8…1.2 N.m conforming to EN 60947-1
Shape of screw head Cross compatible with Philips no 1 screwdriver
Cross compatible with pozidriv No 1 screwdriver
Slotted compatible with flat Ø 4 mm screwdriver
Slotted compatible with flat Ø 5.5 mm screwdriver
[Ui] rated insulation voltage 250 V (pollution degree 3) conforming to EN/IEC 60947-1
[Uimp] rated impulse withstand voltage 4 kV conforming to EN/IEC 60947-1
Signalling type Steady
Light source Integrated and protected LED
Supply voltage limits 19.2…30 V DC
21.6…26.4 V AC
Current consumption 18 mA
Service life 100000 h at rated voltage and 25 °C
Surge withstand 1 kV conforming to IEC 61000-5-1
Light block supply Direct
Bulb base Integral LED
Electrical composition code MR1
PR1
Environment
Protective treatment TH
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -40…70 °C
IP degree of protection IP20 conforming to IEC 60529
Standards UL 508
EN/IEC 60947-5-4
EN/IEC 60947-5-1
EN/IEC 60947-5-5
CSA C22.2 No 14
JIS C8201-5-1
EN/IEC 60947-1
JIS C8201-1
Product certifications CSA
UL listed
Vibration resistance 5 gn (f= 12…500 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn (duration = 18 ms) for half sine wave acceleration conforming to EN/IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to EN/IEC 60068-2-27
Resistance to fast transients 2 kV conforming to IEC 61000-4-4
Resistance to electromagnetic fields 10 V/m conforming to IEC 61000-4-3
Resistance to electrostatic discharge 6 kV on contact (on metal parts) conforming to IEC 61000-4-2
8 kV in free air (in insulating parts) conforming to IEC 61000-4-2
Electromagnetic emission Class B conforming to IEC 55011
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.2 cm
Package 1 Width 3.3 cm
Package 1 Length 4.5 cm
Package 1 Weight 10 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 5.6 cm
Package 2 Width 4.4 cm
Package 2 Length 5.4 cm
Package 2 Weight 58 g
Unit Type of Package 3 S02
Number of Units in Package 3 400
Package 3 Height 15 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 4.946 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months