Schneider-Electric
 
ZARC03 picture- web-product-data-sheet
ZARC03
Harmony eXLhoist, standard, External antenna for base station
Schneider Electric
Characteristics
Main
Range of product Harmony eXLhoist
Accessory / separate part type Antenna
Accessory / separate part category Installation accessory
Complementary
Product compatibility Control station ZARB
Cable length 2 m
Material Polypropylene
Width 150 mm
Height 15 mm
Depth 15 mm
Net weight 0.2 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.2 cm
Package 1 Width 12.8 cm
Package 1 Length 25.1 cm
Package 1 Weight 170.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 10
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 2.109 kg
Package 3 Height 15 cm
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov