|
|
|
ZARC08
Harmony eXLhoist, standard, Kit of adhesive labels in colour for remote device and crane equipment
|
|
|
Main
Range of product
|
Harmony eXLhoist
|
Accessory / separate part type
|
Sheet of labels
|
Accessory / separate part category
|
Marking accessory
|
Complementary
Length
|
220 mm
|
Width
|
120 mm
|
Colour
|
Multi-colour
|
Product compatibility
|
Remote control ZART
|
Net weight
|
0.25 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
0.1 cm
|
Package 1 Width
|
20.0 cm
|
Package 1 Length
|
30.0 cm
|
Package 1 Weight
|
88.0 g
|
Unit Type of Package 2
|
S02
|
Number of Units in Package 2
|
50
|
Package 2 Height
|
15.0 cm
|
Package 2 Width
|
30.0 cm
|
Package 2 Length
|
40.0 cm
|
Package 2 Weight
|
4.791 kg
|
Offer Sustainability
Packaging without single use plastic
|
No
|
Packaging made with recycled cardboard
|
No
|
SCIP Number
|
6e438e59-42d1-4633-bfe2-cb5ef607659b
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Take-back
|
No
|
|
|