Schneider-Electric
 
ZARC18 picture- web-product-data-sheet
ZARC18
Harmony eXLhoist, standard, Connector plug female with cable 2m for ZARB18H
Schneider Electric
Characteristics
Main
Range of product Harmony eXLhoist
Accessory / separate part type Pre-wired connector
Accessory / separate part category Connection accessory
Complementary
Product compatibility Control station ZARB
Pin number 62
Total number of wires 48
Cable composition 8 x 2.8 mm² + 40 x 1.5 mm²
Cable length 5 m
Material PE (polyethylene)
Net weight 6 kg
Environment
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…60 °C
IP degree of protection IP65
NEMA degree of protection NEMA 4
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8 cm
Package 1 Width 29 cm
Package 1 Length 39 cm
Package 1 Weight 4.854 kg
Unit Type of Package 2 S03
Number of Units in Package 2 1
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 5.466 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 "WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"