Schneider-Electric
 
ZART8DM picture- web-product-data-sheet
ZART8DM
Remote control, Harmony eXLhoist, standard, display, 6 motion push buttons, 2 auxiliary push buttons, MBC (tandem)
Schneider Electric
Characteristics
Main
Range of product Harmony eXLhoist
Product or component type Hand-held remote control
Device short name ZART
Control button type 6 configurable motion push-button
2 configurable auxiliary push-button
Complementary
Device application Master in multiple bridge control (tandem)
Slave in multiple bridge control (tandem)
Master and slave in multiple bridge control (tandem)
Material Enclosure: PC (polycarbonate)
Enclosure: PBT (polybutylene terephthalate)
Cover: PP (polypropylene)
Protective cover: EPDM rubber
Function available Vibrator function
Accelerometer function
Display type LCD display 34 x 42 mm
Operating distance 50 m
Mechanical robustness Free fall resistance 4.5 m conforming to IEC 60068-2-27
Communication network type Wireless: bluetooth low energy
Transmission frequency 2.4 GHz
Maximum sensing distance 100 m in free field
Response time < 300 ms at full duplex
Charging time 900 s
Autonomy 30 h
Mechanical durability 5000000 cycles
Service life 5 year(s)
Width 100 mm
Height 340 mm
Depth 90 mm
Product weight 0.65 kg
Environment
Radio agreement RSS
ICASA
ANATEL
ARIB
FCC
SRRC
IP degree of protection IP65
NEMA degree of protection NEMA 4
Ambient air temperature for operation -20…60 °C
Ambient air temperature for storage -20…45 °C
Operating altitude 0...2000 m
Storage altitude 0…3000 m
Vibration resistance 0.075 mm conforming to IEC 60068-2-6 (f = 10…55 Hz)
Shock resistance 100 gn conforming to IEC 60068-2-27
Relative humidity 0…95 % at -20…60 °C operating
Product certifications CSA
KC
C-Tick
UL
EAC
CE
JIS
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.5 cm
Package 1 Width 10.7 cm
Package 1 Length 33.36 cm
Package 1 Weight 730.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 4
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 7.972 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 "WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"