Schneider-Electric
 
ZART8LM picture- web-product-data-sheet
ZART8LM
Harmony eXLhoist, standard, Remote control, LED, 6 motion push buttons, 2 auxiliary push buttons, MBC (tandem)
Schneider Electric
Characteristics
Main
Range of product Harmony eXLhoist
Product or component type Hand-held remote control
Device short name ZART
Control button type 6 configurable motion push-button
2 configurable auxiliary push-button
Complementary
Device application Slave in multiple bridge control (tandem)
Material Enclosure: PC (polycarbonate)
Enclosure: PBT (polybutylene terephthalate)
Cover: PP (polypropylene)
Protective cover: EPDM rubber
Function available Accelerometer function
Display type 4 LEDs
Operating distance 50 m
Mechanical robustness Free fall resistance 4.5 m conforming to IEC 60068-2-27
Communication network type Wireless: bluetooth low energy
Transmission frequency 2.4 GHz
Maximum sensing distance 100 m in free field
Response time < 300 ms at full duplex
Charging time 900 s
Autonomy 30 h
Mechanical durability 5000000 cycles
Service life 5 year(s)
Width 100 mm
Height 340 mm
Depth 90 mm
Net weight 0.65 kg
Environment
Radio agreement RSS
FCC
ICASA
SRRC
ARIB
ANATEL
IP degree of protection IP65
NEMA degree of protection NEMA 4
Ambient air temperature for operation -20…60 °C
Ambient air temperature for storage -20…45 °C
Operating altitude 0...2000 m
Storage altitude 0…3000 m
Vibration resistance 0.075 mm conforming to IEC 60068-2-6 (f = 10…55 Hz)
Shock resistance 100 gn conforming to IEC 60068-2-27
Relative humidity 0…95 % at -20…60 °C operating
Product certifications EAC
CSA
C-Tick
UL
CE
KC
JIS
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.7 cm
Package 1 Width 10.2 cm
Package 1 Length 33.6 cm
Package 1 Weight 713 g
Unit Type of Package 2 CAR
Number of Units in Package 2 1
Package 2 Height 10.7 cm
Package 2 Width 10.2 cm
Package 2 Length 33.7 cm
Package 2 Weight 732 g
Unit Type of Package 3 S03
Number of Units in Package 3 4
Package 3 Height 30 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 3.641 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov