Schneider-Electric
 
ZARTJ2S3 picture- web-product-data-sheet
ZARTJ2S3
Joystick station, Harmony eXLhoist, joystick, 3 axes, 2 steps
Schneider Electric
Characteristics
Main
Range of product Harmony eXLhoist
Product or component type Joystick station
Device short name ZARTJ
Control button type 2 configurable auxiliary push-button
2 non-configurable joystick
2 configurable selector switch
Complementary
Product specific application Hoisting applications
Material Enclosure: PP (polypropylene)
Display type LCD display 45 x 15 mm
Operating distance 50 m
Communication network type Wireless
Transmission frequency 433 MHz
Maximum sensing distance 100 m in free field
Response time < 500 ms at full duplex
Charging time 10800 s
Autonomy 16 h rechargeable
Mechanical durability 1000000 cycles
Service life 2 year(s)
Width 210 mm
Height 140 mm
Depth 130 mm
Product weight 1.2 kg
Environment
IP degree of protection IP65
Ambient air temperature for operation -20…55 °C
Ambient air temperature for storage -20…45 °C
Operating altitude 0...2000 m
Storage altitude 0…3000 m
Relative humidity 0…95 % at -20…60 °C operating
Product certifications CE
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 18.5 cm
Package 1 Width 27.0 cm
Package 1 Length 19.0 cm
Package 1 Weight 1.668 kg