Schneider-Electric
 
ZB2BE201 picture- web-product-data-sheet
ZB2BE201
Contact block, Harmony XAC, single contact, spring return, 2- speeds, front mounting, screw clamp terminal, 1NO
Schneider Electric
Characteristics
Main
Range of product Harmony XAC
Product or component type Contact block
Component name ZB2
Electrical circuit type Control circuit
Contact block application Up / down operator
Contact block type Single
Type of operator Spring return
Product compatibility XACA
Contacts type and composition 1 NO
Mounting of block Front mounting
Contact operation Staggered
Slow-break
Complementary
Mechanical durability 1000000 cycles
Contact code designation A600 AC-15, Ue = 240 V, Ie = 3 A conforming to IEC 947-5-1 appendix A
A600 AC-15, Ue = 600 V, Ie = 1.2 A conforming to IEC 947-5-1 appendix A
Q600 DC-13, Ue = 250 V, Ie = 0.27 A conforming to IEC 947-5-1 appendix A
Q600 DC-13, Ue = 600 V, Ie = 0.1 A conforming to IEC 947-5-1 appendix A
[Ithe] conventional enclosed thermal current 10 A
[Ui] rated insulation voltage 600 V (pollution degree 3) conforming to IEC 60947-1
[Uimp] rated impulse withstand voltage 6 kV conforming to IEC 60947-1
Maximum resistance across terminals 25 MOhm
Operating force 13…15 N
Short-circuit protection 10 A fuse protection by cartridge fuse type gG (gl)
Rated operational power in W 40 W DC-13 for 1000000 cycles, operating rate <3600 cyc/h at 120 V, load factor = 0.5 conforming to IEC 60947-5-1
48 W DC-13 for 1000000 cycles, operating rate <3600 cyc/h at 48 V, load factor = 0.5 conforming to IEC 60947-5-1
65 W DC-13 for 1000000 cycles, operating rate <3600 cyc/h at 24 V, load factor = 0.5 conforming to IEC 60947-5-1
Terminals description ISO n°1 (13-14)NO_CL
Net weight 0.015 kg
Connections - terminals Screw clamps terminals, 1 x 2.5 mm² with or without cable end
Screw clamps terminals, 2 x 1.5 mm² with or without cable end
Environment
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…70 °C
Vibration resistance 15 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
Electrical shock protection class Class II conforming to IEC 61140
Standards IEC 60204-32
UL 508
IEC 60947-5-1
CSA C22.2 No 14
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 4.0 cm
Package 1 Length 4.0 cm
Package 1 Weight 15.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 5.0 cm
Package 2 Width 20.0 cm
Package 2 Length 20.0 cm
Package 2 Weight 153.0 g
Unit Type of Package 3 S02
Number of Units in Package 3 120
Package 3 Height 15.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 2.135 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Contractual warranty
Warranty 18 months