Schneider-Electric
 
ZB2BY2103 picture- web-product-data-sheet
ZB2BY2103
legend - 30 x 40 mm - black - MARCHE
Schneider Electric
Characteristics
Main
Product or component type Marked legend
Accessory / separate part type Legend
Accessory / separate part category Marking accessory
Complementary
Marking White MARCHE on black background
User language French
Net weight 0.001 kg
Accessory / separate part destination Push-button
Product compatibility XACM
XACB
XACA
Label dimensions 30 x 40 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.1 cm
Package 1 Width 3 cm
Package 1 Length 4 cm
Package 1 Weight 8 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 1 cm
Package 2 Width 7 cm
Package 2 Length 7 cm
Package 2 Weight 96 g
Unit Type of Package 3 S01
Number of Units in Package 3 500
Package 3 Height 15 cm
Package 3 Width 15 cm
Package 3 Length 40 cm
Package 3 Weight 5 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months