Schneider-Electric
 
ZB2BY2106 picture- web-product-data-sheet
ZB2BY2106
legend - 30 x 40 mm - black - ARRIERE
Schneider Electric
Characteristics
Main
Product or component type Marked legend
Accessory / separate part type Legend
Accessory / separate part category Marking accessory
Complementary
Marking White ARRIERE on black background
User language French
Net weight 0.001 kg
Accessory / separate part destination Push-button
Product compatibility XACB
XACM
XACA
Label dimensions 30 x 40 mm
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months