Schneider-Electric
 
ZB2BY2904 picture- web-product-data-sheet
ZB2BY2904
Marked legend, Harmony XAC, legend, 30x40mm, black, left or lower, slow
Schneider Electric
Characteristics
Main
Product or component type Marked legend
Accessory / separate part type Legend
Accessory / separate part category Marking accessory
Complementary
Marking White left, slow on black background (vertical mounting)
White lower, slow on black background (horizontal mounting)
User language English
Standards NF E 52-124
Net weight 0.001 kg
Accessory / separate part destination Pendant control station for control circuit
Pendant control station for power circuit
Product compatibility XACM
XACA
XACB
Label dimensions 30 x 40 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.100 cm
Package 1 Width 3.000 cm
Package 1 Length 4.000 cm
Package 1 Weight 0.945 g
Unit Type of Package 2 S02
Number of Units in Package 2 2
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 2.525 kg
Unit Type of Package 3 BAG
Number of Units in Package 3 10
Package 3 Height 1.000 cm
Package 3 Width 5.000 cm
Package 3 Length 8.000 cm
Package 3 Weight 9.450 g
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 "WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Contractual warranty
Warranty 18 months