Schneider-Electric
 
ZB2BY4920 picture- web-product-data-sheet
ZB2BY4920
legend - 30 x 40 mm - white - slew right, fast
Schneider Electric
Characteristics
Main
Product or component type Marked legend
Device application With symbol conforming to NF E 52-124
Accessory / separate part type Legend
Accessory / separate part category Marking accessory
Complementary
Marking Black slew right, fast on white background (vertical mounting)
User language English
Standards NF E 52-124
Net weight 0.001 kg
Accessory / separate part destination Pendant control station for power circuit
Pendant control station for control circuit
Product compatibility XACB
XACA
XACM
Label dimensions 30 x 40 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.100 cm
Package 1 Width 3.000 cm
Package 1 Length 3.900 cm
Package 1 Weight 1.000 g
Unit Type of Package 2 BAG
Number of Units in Package 2 10
Package 2 Height 1.400 cm
Package 2 Width 5.500 cm
Package 2 Length 10.200 cm
Package 2 Weight 10.000 g
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 "WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Contractual warranty
Warranty 18 months