Schneider-Electric
 
ZB2BY9130 picture- web-product-data-sheet
ZB2BY9130
legend - 22mm - Ø 60 mm - EMERGENCY STOP
Schneider Electric
Characteristics
Main
Product or component type Marked legend
Accessory / separate part type Legend
Accessory / separate part category Marking accessory
Complementary
Marking White EMERGENCY STOP on black background
User language English
Net weight 0.001 kg
Accessory / separate part destination Pendant control station for control circuit
Pendant control station for power circuit
Product compatibility XACB
XACM
XACA
Label dimensions Ø 60 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.1 cm
Package 1 Width 6.0 cm
Package 1 Length 6.0 cm
Package 1 Weight 3.0 g
Unit Type of Package 2 BAG
Number of Units in Package 2 10
Package 2 Height 1.0 cm
Package 2 Width 6.0 cm
Package 2 Length 6.0 cm
Package 2 Weight 38.0 g
Unit Type of Package 3 CAR
Number of Units in Package 3 100
Package 3 Height 17.0 cm
Package 3 Width 15.0 cm
Package 3 Length 1000.0 cm
Package 3 Weight 383.0 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months