Schneider-Electric
 
ZB4BA711147 picture- web-product-data-sheet
ZB4BA711147
Head for triple headed push button, Harmony XB4, white flush/red projecting/white flush pushbutton 22mm with marking
Schneider Electric
Characteristics
Main
Range of product Harmony XB4
Product or component type Head for triple-headed push-button
Device short name ZB4
Bezel material Black metal
Mounting diameter 22 mm
Sale per indivisible quantity 1
Head type Standard
Shape of signaling unit head Rectangular
Type of operator Spring return
Operator profile 2 flush - 1 central projecting STOP push-buttons
Operators description White ''up arrow'' - white ''down arrow'' - red ''STOP''
Complementary
Net weight 0.056 kg
Resistance to high pressure washer 7000000 Pa at 55 °C, distance : 0.1 m
Colour of marking Black marking when white caps
White marking when green, red or black caps
Operator profile Red projecting, STOP (white)
White flush, down arrow (black)
White flush, up arrow (black)
Mechanical durability 1000000 cycles
Electrical composition code C1 for <9 contacts using single blocks in front mounting
C2 for <9 contacts using single and double blocks in front mounting
C11 for <3 contacts using single blocks in front mounting
Device presentation Basic element
Environment
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -25…70 °C
Electrical shock protection class Class I conforming to IEC 60536
IP degree of protection IP69 conforming to IEC 60529
IP69K conforming to IEC 60529
NEMA degree of protection NEMA 13
NEMA 4X
IK degree of protection IK06 conforming to IEC 50102
Standards IEC 60947-5-4
IEC 60947-1
JIS C8201-5-1
IEC 60947-5-5
CSA C22.2 No 14
UL 508
IEC 60947-5-1
JIS C8201-1
Product certifications LROS (Lloyds register of shipping)
GL
UL listed
BV
CSA
DNV
Vibration resistance 5 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.5 cm
Package 1 Width 3.3 cm
Package 1 Length 5.3 cm
Package 1 Weight 56.0 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months