Schneider-Electric
 
ZB4BACUST02 picture- web-product-data-sheet
ZB4BACUST02
PUSHBUTTON OPERATOR HEAD
Schneider Electric
Characteristics
Main
Range of product Harmony XB4
Product or component type Head for non-illuminated push-button
Device short name ZB4
Mounting diameter 22 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.57 cm
Package 1 Width 3.56 cm
Package 1 Length 5.08 cm
Package 1 Weight 0.04 kg