Schneider-Electric
 
ZB4BHCUST04 picture- web-product-data-sheet
ZB4BHCUST04
ILLUMINATED PUSH / PUSH HEAD
Schneider Electric
Characteristics
Main
Range of product Harmony XB4
Product or component type Head for illuminated push-button
Device short name ZB4
1
Mounting diameter 22 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.5 cm
Package 1 Width 3.4 cm
Package 1 Length 5.4 cm
Package 1 Weight 30.0 g
Offer Sustainability
EU RoHS Directive Under investigation