Schneider-Electric
 
ZB4BL47 picture- web-product-data-sheet
ZB4BL47
Head for illuminated push button, Harmony XB4, metal, red projecting, 22mm, spring return, unmarked
Schneider Electric
Characteristics
Main
Range of product Harmony XB4
Product or component type Head for non-illuminated push-button
Device short name ZB4
Bezel material Black metal
Mounting diameter 22.5 mm
Sale per indivisible quantity 1
Head type Standard
Shape of signaling unit head Round
Type of operator Spring return
Operator profile Red projecting, unmarked
Cap/operator or lens colour Red
Complementary
CAD overall width 29 mm
CAD overall height 29 mm
CAD overall depth 33 mm
Mechanical durability 10000000 cycles
Electrical composition code C1 for <9 contacts using single blocks in front mounting
C2 for <9 contacts using single and double blocks in front mounting
C11 for <3 contacts using single blocks in front mounting
C15 for <1 contacts using single blocks in front mounting
Device presentation Basic element
Environment
Protective treatment TH
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -40…70 °C
Overvoltage category Class I conforming to IEC 60536
IP degree of protection IP66 conforming to IEC 60529
IP67
IP69
IP69K
NEMA degree of protection NEMA 13
NEMA 4X
IK degree of protection IK06 conforming to IEC 50102
Standards IEC 60947-5-1
IEC 60947-5-4
JIS C8201-5-1
CSA C22.2 No 14
IEC 60947-5-5
UL 508
IEC 60947-1
JIS C8201-1
Product certifications LROS (Lloyds register of shipping)
GL
BV
CSA
DNV
UL listed
Vibration resistance 5 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.4 cm
Package 1 Width 4.4 cm
Package 1 Length 5.4 cm
Package 1 Weight 28 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 3.4 cm
Package 2 Width 4.4 cm
Package 2 Length 26.5 cm
Package 2 Weight 144 g
Unit Type of Package 3 S03
Number of Units in Package 3 200
Package 3 Height 30 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 6.261 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
California proposition 65 "WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Contractual warranty
Warranty 18 months