Schneider-Electric
 
ZB4BL73417 picture- web-product-data-sheet
ZB4BL73417
Head for double headed push button, Harmony XB4, green flush/red projecting pushbutton 22mm with marking
Schneider Electric
Characteristics
Main
Range of product Harmony XB4
Product or component type Head for double-headed push-button
Device short name ZB4
Bezel material Black metal
Mounting diameter 22 mm
Head type Standard
Sale per indivisible quantity 1
Shape of signaling unit head Rectangular
Type of operator Spring return
Operator profile 1 flush - 1 projecting push-buttons
Operators description Green ''I'' - red ''O''
Complementary
Net weight 0.056 kg
Resistance to high pressure washer 7000000 Pa at 55 °C, distance : 0.1 m
Colour of marking Black marking when white caps
White marking when green, red or black caps
Operator profile Green flush, I (white)
Red projecting, O (white)
Mechanical durability 1000000 cycles
Electrical composition code C3 for <6 contacts using single blocks in front mounting
C4 for <6 contacts using single and double blocks in front mounting
C14 for <2 contacts using single blocks in front mounting
Device presentation Basic element
Environment
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -40…70 °C
Electrical shock protection class Class I conforming to IEC 60536
IP degree of protection IP69 conforming to IEC 60529
IP66 conforming to IEC 60529
IP69K
NEMA degree of protection NEMA 13
NEMA 4X
IK degree of protection IK03 conforming to IEC 50102
Standards CSA C22.2 No 14
JIS C8201-5-1
IEC 60947-1
IEC 60947-5-1
UL 508
IEC 60947-5-4
IEC 60947-5-5
JIS C8201-1
Product certifications BV
CSA
LROS (Lloyds register of shipping)
DNV
UL listed
GL
Vibration resistance 5 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.2 cm
Package 1 Width 4.8 cm
Package 1 Length 2.8 cm
Package 1 Weight 56 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 5.6 cm
Package 2 Width 26.5 cm
Package 2 Length 3.4 cm
Package 2 Weight 283 g
Unit Type of Package 3 S03
Number of Units in Package 3 200
Package 3 Height 30 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 12.055 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
California proposition 65 "WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Contractual warranty
Warranty 18 months