Schneider-Electric
 
ZB4BS24C picture- web-product-data-sheet
ZB4BS24C
red Ø60 Emergency switching off pushbutton head Ø22 latching key release
Schneider Electric
Characteristics
Main
Range of product Harmony XB4
Product or component type Head for emergency switching off push-button
Device short name ZB4
Bezel material Chromium plated metal
Mounting diameter 22 mm
Sale per indivisible quantity 1
Shape of signaling unit head Round
Type of operator Mechanical latching
Reset Key release
Operator profile Red mushroom Ø 60 mm, unmarked
Type of keylock Special key
Additional information 5 multichips
Key withdrawal position Center
Complementary
CAD overall width 60 mm
CAD overall height 60 mm
CAD overall depth 79 mm
Net weight 0.09 kg
Resistance to high pressure washer 7000000 Pa at 55 °C, distance : 0.1 m
Mechanical durability 300000 cycles
Electrical composition code C7 for <4 contacts using single blocks in front mounting
C8 for <4 contacts using single and double blocks in front mounting
C11 for <3 contacts using single blocks in front mounting
C15 for <1 contacts using single blocks in front mounting
C10 for <4 contacts using single and double blocks in front mounting
Environment
Protective treatment TH
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -25…70 °C
Electrical shock protection class Class I conforming to IEC 61140
IP degree of protection IP66 conforming to IEC 60529
NEMA degree of protection NEMA 13
NEMA 4X
NEMA 4
NEMA 12
IK degree of protection IK03 conforming to IEC 50102
Standards UL 508
EN/IEC 60947-1
JIS C8201-5-1
IEC 60364-5-53
EN/IEC 60947-5-4
GB 14048.5
EN/IEC 60947-5-1
CSA C22.2 No 14
JIS C8201-1
Product certifications LROS (Lloyds register of shipping)
DNV
GL
UL listed
BV
CSA
Vibration resistance 5 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
Contractual warranty
Warranty 18 months