Schneider-Electric
 
ZB4BS55S picture- web-product-data-sheet
ZB4BS55S
Head for emergency switching off push button, Harmony XB4, yellow Ø 40 E stop, Ø22 mm trigger and latching turn release
Schneider Electric
Characteristics
Main
Range of product Harmony XB4
Product or component type Head for emergency switching off push-button
Device short name ZB4
Bezel material Chromium plated metal
Mounting diameter 22 mm
Sale per indivisible quantity 1
Shape of signaling unit head Round
Type of operator Trigger action and mechanical latching
Reset Turn to release
Operator profile Yellow mushroom Ø 40 mm, Schaltsperre
Head type Standard
Complementary
CAD overall width 40 mm
CAD overall height 40 mm
CAD overall depth 57 mm
Net weight 0.06 kg
Mechanical durability 300000 cycles
Electrical composition code C7 for <4 contacts using single blocks in front mounting
C8 for <4 contacts using single and double blocks in front mounting
C11 for <3 contacts using single blocks in front mounting
C15 for <1 contacts using single blocks in front mounting
C10 for <4 contacts using single and double blocks in front mounting
Device presentation Basic element
Environment
Protective treatment TH
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -40…70 °C
Electrical shock protection class Class I conforming to IEC 61140
IP degree of protection IP66 conforming to IEC 60529
IP67
IP69
IP69K
NEMA degree of protection NEMA 13
NEMA 4X
NEMA 4
NEMA 12
IK degree of protection IK06 conforming to IEC 50102
Standards EN/IEC 60947-5-1
EN/IEC 60947-5-4
EN/IEC 60947-1
EN/IEC 60204-1
EN/ISO 13850
UL 508
GB 14048.5
JIS C8201-5-1
IEC 60364-5-53
EN/IEC 60947-5-5
CSA C22.2 No 14
JIS C8201-1
Product certifications GL
LROS (Lloyds register of shipping)
DNV
UL listed
BV
CSA
Vibration resistance 5 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.6 cm
Package 1 Width 5.2 cm
Package 1 Length 4.3 cm
Package 1 Weight 80 g
Unit Type of Package 2 CAR
Number of Units in Package 2 1
Package 2 Height 6.3 cm
Package 2 Width 4 cm
Package 2 Length 4 cm
Package 2 Weight 80 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov