Schneider-Electric
 
ZB4BT1 picture- web-product-data-sheet
ZB4BT1
white Ø40 mushroom pushbutton head Ø22 latching push-pull
Schneider Electric
Characteristics
Main
Range of product Harmony XB4
Product or component type Head for non-illuminated push-button
Device short name ZB4
Bezel material Chromium plated metal
Mounting diameter 22 mm
Sale per indivisible quantity 1
Head type Standard
Shape of signaling unit head Round
Type of operator Latching
Reset Push-pull
Operator profile White mushroom Ø 40 mm, unmarked
Complementary
Mechanical durability 300000 cycles
Electrical composition code C11 for <3 contacts using single blocks in front mounting
Device presentation Basic element
Environment
Protective treatment TH
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -40…70 °C
Overvoltage category Class I conforming to IEC 60536
IP degree of protection IP66 conforming to IEC 60529
IP67
IP69
IP69K
NEMA degree of protection NEMA 13
IK degree of protection IK06 conforming to IEC 50102
Standards CSA C22.2 No 14
EN/IEC 60947-5-4
EN/IEC 60947-5-5
EN/IEC 60947-1
EN/IEC 60947-5-1
UL 508
JIS C8201-5-1
JIS C8201-1
Product certifications DNV
CSA
LROS (Lloyds register of shipping)
UL listed
GL
BV
Vibration resistance 5 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.8 cm
Package 1 Width 4.4 cm
Package 1 Length 5.4 cm
Package 1 Weight 77 g
Contractual warranty
Warranty 18 months