CAD overall width
|
30 mm
|
CAD overall height
|
47 mm
|
CAD overall depth
|
37 mm
|
Terminals description ISO n°1
|
(X1-X2)PL
|
Net weight
|
0.054 kg
|
Tightening torque
|
0.8…1.2 N.m conforming to IEC 60947-1
|
Shape of screw head
|
Cross compatible with Philips no 1 screwdriver
Cross compatible with pozidriv No 1 screwdriver
Slotted compatible with flat Ø 4 mm screwdriver
Slotted compatible with flat Ø 5.5 mm screwdriver
|
[Ui] rated insulation voltage
|
600 V (pollution degree 3) conforming to IEC 60947-1
|
[Uimp] rated impulse withstand voltage
|
6 kV conforming to IEC 60947-1
|
Signalling type
|
Steady
|
Supply voltage limits
|
19.2…132 V DC
21.6…132 V AC
|
Service life
|
100000 h at rated voltage and 25 °C
|
Surge withstand
|
1 kV conforming to IEC 61000-4-5
|
Device presentation
|
Basic sub-assemblies
|
Protective treatment
|
TH
|
Ambient air temperature for storage
|
-40…70 °C
|
Ambient air temperature for operation
|
-40…70 °C
|
Electrical shock protection class
|
Class I conforming to IEC 60536
|
Standards
|
IEC 60947-5-5
UL 508
IEC 60947-5-4
CSA C22.2 No 14
JIS C8201-5-1
IEC 60947-5-1
IEC 60947-1
JIS C8201-1
|
Product certifications
|
UL listed
LROS (Lloyds register of shipping)
DNV
BV
CSA
GL
|
Vibration resistance
|
5 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
|
Shock resistance
|
30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
|
Resistance to fast transients
|
2 kV conforming to IEC 61000-4-4
|
Resistance to electromagnetic fields
|
10 V/m conforming to IEC 61000-4-3
|
Resistance to electrostatic discharge
|
6 kV on contact (on metal parts) conforming to IEC 61000-2-6
8 kV in free air (in insulating parts) conforming to IEC 61000-2-6
|
Electromagnetic emission
|
Class B conforming to IEC 55011
|