Schneider-Electric
 
ZB4BVCUST01 picture- web-product-data-sheet
ZB4BVCUST01
PILOT LIGHT HEAD
Schneider Electric
Characteristics
Main
Range of product Harmony XB4
Product or component type Head for pilot light
Device short name ZB4
Mounting diameter 22 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.4 cm
Package 1 Width 3.4 cm
Package 1 Length 5.4 cm
Package 1 Weight 27.0 g