|
|
|
ZB4BW0M42
Light block with body fixing collar, Harmony XB4, metal, red, integral LED, 230…240V AC, 1NC
|
|
|
|
|
End of Commercialization JAN 13, 2023
|
|
|
|
|
Main
Range of product
|
Harmony XB4
|
Product or component type
|
Complete body/contact assembly and light block
|
Device short name
|
ZB4
|
Fixing collar material
|
Zamak
|
Sale per indivisible quantity
|
1
|
Head type
|
Standard
|
Contacts type and composition
|
1 NC
|
Contact operation
|
Slow-break
|
Connections - terminals
|
Screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to IEC 60947-1
Screw clamp terminals, >= 1 x 0.22 mm² without cable end conforming to IEC 60947-1
|
Light source
|
Protected LED
|
Bulb base
|
Integral LED
|
Light block supply
|
Direct
|
Light source colour
|
Red
|
[Us] rated supply voltage
|
230...240 V AC at 50/60 Hz
|
Complementary
CAD overall width
|
30 mm
|
CAD overall height
|
47 mm
|
Terminals description ISO n°1
|
(11-12)NC
|
Net weight
|
0.064 kg
|
Contacts usage
|
Standard
|
Positive opening
|
With conforming to IEC 60947-5-1 appendix K
|
Operating travel
|
1.5 mm (NC changing electrical state)
4.3 mm (total travel)
|
Operating force
|
2 N NC changing electrical state
|
Mechanical durability
|
5000000 cycles
|
Tightening torque
|
0.8…1.2 N.m conforming to IEC 60947-1
|
Shape of screw head
|
Cross compatible with Philips no 1 screwdriver
Cross compatible with pozidriv No 1 screwdriver
Slotted compatible with flat Ø 4 mm screwdriver
Slotted compatible with flat Ø 5.5 mm screwdriver
|
Contacts material
|
Silver alloy (Ag/Ni)
|
Short-circuit protection
|
10 A cartridge fuse type gG conforming to IEC 60947-5-1
|
[Ith] conventional free air thermal current
|
10 A conforming to IEC 60947-5-1
|
[Ui] rated insulation voltage
|
600 V (pollution degree 3) conforming to IEC 60947-1
|
[Uimp] rated impulse withstand voltage
|
6 kV conforming to IEC 60947-1
|
[Ie] rated operational current
|
3 A at 240 V, AC-15, A600 conforming to IEC 60947-5-1
6 A at 120 V, AC-15, A600 conforming to IEC 60947-5-1
0.1 A at 600 V, DC-13, Q600 conforming to IEC 60947-5-1
0.27 A at 250 V, DC-13, Q600 conforming to IEC 60947-5-1
0.55 A at 125 V, DC-13, Q600 conforming to IEC 60947-5-1
1.2 A at 600 V, AC-15, A600 conforming to IEC 60947-5-1
|
Electrical durability
|
1000000 cycles, AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
1000000 cycles, AC-15, 3 A at 120 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
1000000 cycles, AC-15, 4 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
1000000 cycles, DC-13, 0.2 A at 110 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
1000000 cycles, DC-13, 0.5 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
|
Electrical reliability
|
Λ < 10exp(-6) at 5 V and 1 mA in clean environment conforming to IEC 60947-5-4
Λ < 10exp(-8) at 17 V and 5 mA in clean environment conforming to IEC 60947-5-4
|
Signalling type
|
Steady
|
Supply voltage limits
|
195…264 V AC
|
Current consumption
|
14 mA
|
Service life
|
100000 h at rated voltage and 25 °C
|
Surge withstand
|
1 kV conforming to IEC 61000-4-5
|
Device presentation
|
Basic sub-assemblies
|
Environment
Protective treatment
|
TH
|
Ambient air temperature for storage
|
-40…70 °C
|
Ambient air temperature for operation
|
-40…70 °C
|
Electrical shock protection class
|
Class I conforming to IEC 60536
|
Standards
|
UL 508
IEC 60947-1
IEC 60947-5-5
IEC 60947-5-1
CSA C22.2 No 14
JIS C8201-5-1
IEC 60947-5-4
JIS C8201-1
|
Product certifications
|
UL listed
CSA
GL
LROS (Lloyds register of shipping)
BV
DNV
|
Vibration resistance
|
5 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
|
Shock resistance
|
30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
|
Resistance to fast transients
|
2 kV conforming to IEC 61000-4-4
|
Resistance to electromagnetic fields
|
10 V/m conforming to IEC 61000-4-3
|
Resistance to electrostatic discharge
|
6 kV on contact (on metal parts) conforming to IEC 61000-2-6
8 kV in free air (in insulating parts) conforming to IEC 61000-2-6
|
Electromagnetic emission
|
Class B conforming to IEC 55011
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
5.7 cm
|
Package 1 Width
|
3.4 cm
|
Package 1 Length
|
5.4 cm
|
Package 1 Weight
|
61 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
5
|
Package 2 Height
|
5.7 cm
|
Package 2 Width
|
3.4 cm
|
Package 2 Length
|
26.5 cm
|
Package 2 Weight
|
0.305 kg
|
Unit Type of Package 3
|
S03
|
Number of Units in Package 3
|
150
|
Package 3 Height
|
30 cm
|
Package 3 Width
|
30 cm
|
Package 3 Length
|
40 cm
|
Package 3 Weight
|
9.646 kg
|
Offer Sustainability
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Contractual warranty
|
|