Schneider-Electric
 
ZB4BW13S picture- web-product-data-sheet
ZB4BW13S
Head for illuminated push button, Harmony XB4, green projecting pushbutton Ø22 mm spring return BA9s bulb
Schneider Electric
Characteristics
Main
Range of product Harmony XB4
Product or component type Head for illuminated push-button
Device short name ZB4
Product compatibility BA 9s
Bezel material Chromium plated metal
Mounting diameter 22 mm
Sale per indivisible quantity 1
Shape of signaling unit head Round
Type of operator Spring return
Operator profile Green projecting, unmarked
Operator additional information With grooved lens
Environmental characteristic High ambient lighting environment
Complementary
CAD overall width 29 mm
CAD overall height 29 mm
CAD overall depth 32 mm
Product weight 0.027 kg
Resistance to high pressure washer 7000000 Pa at 55 °C, distance : 0.1 m
Mechanical durability 10000000 cycles
Electrical composition code M7 for <6 contacts using single blocks in front mounting with BA 9s
M8 for <6 contacts using single and double blocks in front mounting with BA 9s
M9 for <2 contacts using single blocks in front mounting with BA 9s and transformer
Device presentation Basic sub-assemblies
Environment
Protective treatment TH
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -40…55 °C
Overvoltage category Class I conforming to IEC 60536
IP degree of protection IP66 conforming to IEC 60529
IP69
IP69K
NEMA degree of protection NEMA 13
NEMA 4X
IK degree of protection IK06 conforming to EN 50102
Standards UL 508
EN/IEC 60947-5-4
EN/IEC 60947-5-1
JIS C8201-5-1
EN/IEC 60947-1
CSA C22.2 No 14
EN/IEC 60947-5-5
JIS C8201-1
Product certifications LROS (Lloyds register of shipping)
DNV
UL listed
GL
BV
CSA
Vibration resistance 5 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.5 cm
Package 1 Width 3.1 cm
Package 1 Length 3.1 cm
Package 1 Weight 27.0 g
Contractual warranty
Warranty 18 months